Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Full 2/4/6/ port VNA on a PXI module with flexible applications
Best Speed at 201 Point, 1 Sweep
2 ms
Dynamic range
140 dB
Maximum frequency
20 GHz
Minimum frequency
9 kHz
Output power
10 dBm
Temperature Stability
0.005 dB/ ⁰C (Typical)
Weight
540 g (2-pt) to 1.17 kg (6-pt)
Applications
Signal Integrity, Balance Measurements, S-Parameters
Components
Cables, Antennas, Mixers/Frequency Converters, Filters/Duplexers, Amplifiers, Connectors, Isolators
Number of built-in ports
2
VNA Series
PXI VNA
VNA Type
Modular
Number of Internal Sources
1
Form factor
PXIe, Modular
Instrument Type
Modular
Type
Modular
Bundles
Platform
PXIe
Maximum output power
10 dBm
Maximum number of sources
1
Configurable test ports
0
Trace Noise
0.0015 dB rms
Find out what's included and explore available upgrade options from Keysight.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.